IESNA:LM-63-2002
[TEST]P1434274
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB9D-827-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 9xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (234) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 5.48A 658.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]77978.5
TILT=NONE
234 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 658.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
11875.4 12365.9 12716.2 12698.7 12418.4 12033.1 11104.8 10316.6 10386.6 10929.6 11928.0 13154.1 14677.9 16482.0 19179.3 21841.7 23978.6 26308.1 
28935.4 31107.3 31229.9 30459.3 28392.4 24714.2 18478.7 13609.5 12821.3 9983.8 6796.0 5254.6 4116.1 2942.6 2329.5 1839.1 1313.7 805.7 
385.3 0.0 
11875.4 12383.4 12733.7 12716.2 12435.9 12050.6 11104.8 10334.1 10386.6 10929.6 11910.5 13119.0 14572.8 16604.6 19547.2 21754.1 24241.3 26343.1 
28917.9 31194.9 31370.1 30599.4 28620.1 24994.5 18706.4 13837.2 13049.0 10386.6 7093.7 5394.7 4168.7 3012.6 2364.6 1909.2 1436.3 910.8 
420.4 0.0 
11875.4 12330.8 12698.7 12751.2 12523.5 12260.8 11420.0 10596.8 10474.2 10999.7 11840.4 13013.9 14467.7 16254.3 19442.1 21841.7 24241.3 26273.1 
28620.1 31212.4 32035.6 31457.6 29898.8 26763.5 21473.9 15693.8 14730.4 12138.2 9318.2 6690.9 5044.4 3800.8 2837.5 2224.5 1716.5 1015.9 
490.4 0.0 
11875.4 12313.3 12698.7 12891.3 12733.7 12593.6 12050.6 11157.3 10719.4 10982.1 11735.3 12838.8 14240.0 15939.0 17848.2 20510.5 23155.3 25327.2 
27832.0 30371.7 32280.9 32473.5 31317.5 29023.0 24521.5 17883.2 16779.7 13697.0 11122.3 8810.2 6883.5 5132.0 3783.3 2714.9 2066.8 
1278.6 543.0 0.0 
11875.4 12348.3 12733.7 13066.5 13171.6 13171.6 12978.9 12365.9 11700.3 11577.7 12085.6 13084.0 14502.7 16219.2 18110.9 20090.1 22612.4 25117.1 
27516.7 29846.2 32175.8 33699.6 33506.9 32018.1 29023.0 22805.0 21333.7 15991.5 12085.6 9773.6 7864.4 6270.5 5079.5 3923.4 2907.6 
2066.8 753.2 0.0 
11875.4 12278.3 12681.1 13136.5 13486.8 13714.5 13872.2 13784.6 13434.3 13206.6 13451.8 14187.5 15396.0 17042.5 19021.7 21193.6 23348.0 25309.7 
27341.5 29093.1 30967.2 33121.6 34330.2 34049.9 32298.4 29075.5 27989.6 22279.6 14187.5 9020.4 6936.1 5464.8 4168.7 3257.9 2329.5 
1506.3 683.1 0.0 
11875.4 12260.8 12663.6 13189.1 13819.6 14397.6 14888.1 15413.5 15711.3 15904.0 16341.9 17095.0 18216.0 19880.0 21824.2 23908.5 25800.2 27464.1 
28497.5 29390.8 30214.0 31510.2 33804.7 37132.6 39111.9 39497.2 39374.6 37798.2 31002.2 20212.8 11262.4 7198.8 5482.3 4081.1 
2679.9 1418.7 560.5 0.0 
11875.4 12190.7 12593.6 13136.5 13819.6 14677.9 15641.2 16709.7 17848.2 18986.7 19862.4 20790.8 22104.4 23663.3 25677.6 27604.3 29373.3 
30494.3 31580.2 32123.2 32701.2 33699.6 35503.7 38393.7 43350.6 47641.9 47782.0 45294.8 38761.6 31212.4 22699.9 13224.1 7216.3 
4764.2 3363.0 2171.9 823.2 0.0 
11875.4 12155.7 12558.5 13119.0 13854.7 14660.4 15658.8 16762.2 18023.3 19302.0 20475.5 21456.3 22735.0 24346.4 26290.6 28199.8 29951.3 
30967.2 32053.2 32666.2 33244.2 34260.1 36029.2 38831.6 43595.8 47676.9 47659.4 45469.9 39041.8 31212.4 21859.2 12716.2 7146.3 
4624.1 3363.0 2224.5 840.7 0.0 
11875.4 12085.6 12488.5 13013.9 13767.1 14607.8 15711.3 17060.0 18723.9 20755.7 22997.7 25449.9 28234.8 31142.4 33787.2 35941.6 37132.6 
37745.7 38025.9 37710.6 37780.7 38463.8 39006.8 39392.1 37307.8 33542.0 32771.3 30494.3 28129.7 21964.3 13031.4 7496.6 5272.1 
3625.7 2732.4 2049.3 910.8 0.0 
11875.4 11998.0 12313.3 12838.8 13451.8 14240.0 15273.4 16429.4 17935.8 19739.8 21824.2 24031.1 26693.5 29460.9 32298.4 34803.1 36607.2 
37833.2 38498.8 38638.9 39146.9 40302.9 41651.6 41669.1 39304.5 36046.7 35328.5 31720.4 25309.7 17935.8 11963.0 7987.0 5132.0 
3292.9 2171.9 1401.2 578.0 0.0 
11875.4 11980.5 12208.2 12698.7 13259.1 13994.8 14853.0 15886.5 17165.1 18671.4 20598.1 22559.8 24819.3 27008.7 29373.3 31405.1 32823.8 
33506.9 33874.8 33804.7 33997.4 34855.6 35994.1 36204.3 34750.5 32280.9 31790.4 28865.4 23540.7 17795.6 12611.1 8442.4 5307.2 
3240.3 1926.7 1296.1 472.9 0.0 
11875.4 11945.5 12120.6 12488.5 12943.9 13486.8 14169.9 14975.7 15886.5 16972.4 18233.5 19687.3 21158.6 22559.8 24013.6 25257.2 25975.3 
25940.3 25712.6 25152.1 24714.2 25082.0 25870.2 26413.2 26010.3 24959.4 24679.2 22997.7 19196.9 14450.2 9843.6 6340.6 4519.0 
3222.8 2329.5 1576.4 630.6 0.0 
11875.4 11770.3 11735.3 11787.9 11857.9 11822.9 11717.8 11595.2 11385.0 11209.8 11139.8 11174.8 11314.9 11560.2 11998.0 12348.3 12558.5 12435.9 11963.0 
11314.9 10579.3 9948.7 9353.2 8775.2 8022.0 7268.9 7093.7 6480.7 5815.1 5237.1 4729.2 4221.2 3713.3 3117.7 2644.8 2101.8 963.3 0.0 
11875.4 11595.2 11279.9 10824.5 10281.5 9686.0 9195.6 8880.3 8740.2 8740.2 8880.3 9055.5 9283.2 9615.9 9861.2 10141.4 10246.5 10211.5 9913.7 
9178.1 8337.3 7549.1 6848.5 6165.4 5552.4 5026.9 4974.4 4694.1 4361.3 4046.1 3730.8 3398.0 3012.6 2557.2 2119.4 1628.9 665.6 0.0 
11875.4 11402.5 10684.4 9721.0 8880.3 8477.4 8424.9 8582.5 8705.1 8757.7 8775.2 8757.7 8792.7 8757.7 8722.7 8687.6 8565.0 8337.3 7969.5 
7479.1 6813.5 6182.9 5569.9 5061.9 4659.1 4343.8 4273.8 4046.1 3800.8 3538.1 3222.8 2872.5 2487.2 1996.8 1453.8 928.3 402.9 0.0 
11875.4 11227.4 10123.9 8845.3 8284.8 8372.4 8705.1 8915.3 9002.9 9002.9 8915.3 8792.7 8617.6 8424.9 8249.7 8039.6 7759.3 7409.0 7041.2 
6638.3 6165.4 5710.0 5307.2 4991.9 4694.1 4413.9 4361.3 4046.1 3853.4 3713.3 3660.7 3380.5 3012.6 2399.6 1716.5 1050.9 630.6 0.0 
11875.4 11052.2 9580.9 8337.3 8214.7 8635.1 9037.9 9265.6 9318.2 9230.6 9037.9 8792.7 8565.0 8319.8 7952.0 7566.6 7198.8 6883.5 6480.7 
6077.8 5710.0 5394.7 5149.5 4939.3 4554.0 4273.8 4238.7 4063.6 3941.0 4308.8 4466.4 4221.2 3835.9 3222.8 2329.5 1611.4 1208.6 0.0 
11875.4 10912.1 9195.6 8109.6 8354.8 8897.8 9335.7 9563.4 9598.4 9440.8 9160.5 8810.2 8459.9 8057.1 7654.2 7233.9 6778.5 6323.1 5885.2 
5464.8 5149.5 4921.8 4711.6 4343.8 4116.1 3835.9 3800.8 3625.7 3695.7 4203.7 4011.0 3660.7 3257.9 2749.9 2066.8 1734.0 1261.1 0.0 
11875.4 10754.4 8950.4 8039.6 8424.9 9055.5 9528.4 9773.6 9773.6 9598.4 9248.1 8827.8 8372.4 7811.9 7391.5 6953.6 6375.6 5780.1 5342.2 
5026.9 4886.8 4589.0 4326.3 4028.5 3748.3 3468.0 3433.0 3310.4 3573.1 3748.3 3380.5 2942.6 2539.7 2031.8 1699.0 1558.9 945.8 0.0 
11875.4 10789.5 8880.3 8057.1 8495.0 9160.5 9633.5 9843.6 9843.6 9651.0 9283.2 8845.3 8302.3 7601.7 7093.7 6655.8 5972.7 5412.3 5009.4 
4834.2 4641.6 4431.4 4168.7 3905.9 3625.7 3345.4 3310.4 3257.9 3538.1 3433.0 3012.6 2855.0 2574.8 2031.8 1646.4 1366.2 735.6 0.0 
11875.4 10807.0 8740.2 8022.0 8512.5 9143.0 9580.9 9791.1 9773.6 9563.4 9248.1 8827.8 8232.2 7601.7 7093.7 6620.8 5955.2 5377.2 4939.3 
4834.2 4554.0 4378.8 4081.1 3835.9 3555.6 3310.4 3257.9 3222.8 3503.1 3363.0 2942.6 2749.9 2417.1 1804.1 1541.4 1278.6 665.6 0.0 
